For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XRT - T shaped reducing fitting
Bill of material
XRT NW 13 04 13 HL
DES
Identifier
XRT NW 13 04 13 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD1
Pipe diameter OD1
15 mm
OD2
Pipe diameter OD2
6 mm
OD3
Pipe diameter OD3
15 mm
L1
Length L1
28.0 mm
L2
Length L2
21.0 mm
L3
Length L3
28.0 mm
L4
Length L4
21.0 mm
L5
Length L5
28.0 mm
L6
Length L6
21.0 mm
SW
Width across flats SW
19 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.